(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

SI-901 for Business Use

SI-901 for Business Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    2,100,210 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
901-TWO-L-BL/CHA
901-TWO-L-NV/CHA
901-TWO-LOR/CHA
901-TWO-M-BL-/CHA
901-TWO-S-YR/BK
901-TWO-XL-BL/CHA
901-TWO-XL-NV/CHA
901-TWO-XXL-BL/CHA
901-TWO-XXL-NV/CHA
901-TWO-XXL-OR/CHA
901-TWO-XXXL-YR/BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Type

2,100,210 VND

1 Piece(s) 4 Day(s) L Blue/Charcoal

2,100,210 VND

1 Piece(s) 5 Day(s) L Navy/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) L Orange/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) M Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) S Orange /Black

2,100,210 VND

1 Piece(s) 4 Day(s) XL Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XL Navy/Charcoal

2,100,210 VND

1 Piece(s) 5 Day(s) XXL Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XXL Navy/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XXL Orange/Charcoal

2,210,173 VND

1 Piece(s) 5 Day(s) XXXL Orange /Black

Basic Specifications

  • Fabric
    Nylon Taslan+S-Tex(waterproof, moisture transmission, cold resistant)

Product Description

[Features]
∙Apply to Full Mesh on top lining
∙Double-ended sleeve of band and Velcro
∙The bottom of the pants with oblique line type velcro attached
∙adjustable the ankle part
∙Adoption of color storage type hood
∙Premium Model. To be high waterproof, water-repellent, moisture-transmitting, and durable,
∙Functional and Special Materials
∙are used for
∙this raincoat
∙Fabric/Coating-Nylon Taslan+S-Tex (waterproof, moisture transmission, cold weather)

Part Number
901-TWO-L-BL/CHA
901-TWO-L-NV/CHA
901-TWO-LOR/CHA
901-TWO-M-BL-/CHA
901-TWO-S-YR/BK
901-TWO-XL-BL/CHA
901-TWO-XL-NV/CHA
901-TWO-XXL-BL/CHA
901-TWO-XXL-NV/CHA
901-TWO-XXL-OR/CHA
901-TWO-XXXL-YR/BK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size Type

2,100,210 VND

1 Piece(s) 4 Day(s) L Blue/Charcoal

2,100,210 VND

1 Piece(s) 5 Day(s) L Navy/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) L Orange/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) M Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) S Orange /Black

2,100,210 VND

1 Piece(s) 4 Day(s) XL Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XL Navy/Charcoal

2,100,210 VND

1 Piece(s) 5 Day(s) XXL Blue/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XXL Navy/Charcoal

2,100,210 VND

1 Piece(s) 4 Day(s) XXL Orange/Charcoal

2,210,173 VND

1 Piece(s) 5 Day(s) XXXL Orange /Black

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1