(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (mm) |
Outer Diameter(D1) (mm) |
Outer Diameter(D2) (mm) |
Existing Socket (mm) |
---|---|---|---|---|---|---|---|---|
580,218 VND |
1 Piece(s) | 4 Day(s) | 10 | 15.5 | 23.5 | 17 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 11 | 16.7 | 23.5 | 18 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 12 | 18 | 23.5 | 20 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 13 | 19.2 | 23.5 | 21 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 14 | 20.5 | 23.5 | 22 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 15 | 21.7 | 23.5 | 24 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 16 | 23.5 | 23.5 | 25 | ||
199,232 VND |
1 Piece(s) | 4 Day(s) | 17 | 24 | 24 | 26 | ||
216,942 VND |
1 Piece(s) | 4 Day(s) | 18 | 26 | 26 | 27 | ||
216,942 VND |
1 Piece(s) | 4 Day(s) | 19 | 27 | 27 | 29 | ||
229,658 VND |
1 Piece(s) | 21 Day(s) | 20 | 28 | 28 | 30 | ||
229,658 VND |
1 Piece(s) | 4 Day(s) | 21 | 29 | 29 | 30 | ||
255,046 VND |
1 Piece(s) | 4 Day(s) | 22 | 31 | 31 | 32 | ||
280,394 VND |
1 Piece(s) | 4 Day(s) | 23 | 32 | 30 | 34 | ||
280,394 VND |
1 Piece(s) | 4 Day(s) | 24 | 33 | 30 | 35 | ||
306,237 VND |
1 Piece(s) | 4 Day(s) | 25 | 34 | 30 | 36 | ||
331,626 VND |
1 Piece(s) | 4 Day(s) | 26 | 36 | 30 | 37 | ||
370,144 VND |
1 Piece(s) | 4 Day(s) | 27 | 38 | 30 | 39 | ||
408,536 VND |
1 Piece(s) | 4 Day(s) | 28 | 39 | 30 | 40 | ||
800,720 VND |
1 Piece(s) | 4 Day(s) | 29 | 40 | 30 | 41 | ||
461,007 VND |
1 Piece(s) | 4 Day(s) | 30 | 42 | 30 | 42 | ||
473,723 VND |
1 Piece(s) | 4 Day(s) | 32 | 44 | 30 | 45 | ||
473,723 VND |
1 Piece(s) | 16 Day(s) | 33 | 45 | 35 | 46 | ||
499,112 VND |
1 Piece(s) | 16 Day(s) | 34 | 47 | 35 | 48 | ||
499,112 VND |
1 Piece(s) | 21 Day(s) | 35 | 48 | 35 | 49 | ||
524,460 VND |
1 Piece(s) | 4 Day(s) | 36 | 50 | 35 | 50 | ||
549,890 VND |
1 Piece(s) | 4 Day(s) | 38 | 52 | 35 | 53 | ||
575,278 VND |
1 Piece(s) | 4 Day(s) | 41 | 56 | 35 | 57 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 8 | 13.2 | 23.5 | 15 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 9 | 14.3 | 23.5 | 16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (mm) |
Outer Diameter(D1) (mm) |
Outer Diameter(D2) (mm) |
Existing Socket (mm) |
---|---|---|---|---|---|---|---|---|
580,218 VND |
1 Piece(s) | 4 Day(s) | 10 | 15.5 | 23.5 | 17 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 11 | 16.7 | 23.5 | 18 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 12 | 18 | 23.5 | 20 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 13 | 19.2 | 23.5 | 21 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 14 | 20.5 | 23.5 | 22 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 15 | 21.7 | 23.5 | 24 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 16 | 23.5 | 23.5 | 25 | ||
199,232 VND |
1 Piece(s) | 4 Day(s) | 17 | 24 | 24 | 26 | ||
216,942 VND |
1 Piece(s) | 4 Day(s) | 18 | 26 | 26 | 27 | ||
216,942 VND |
1 Piece(s) | 4 Day(s) | 19 | 27 | 27 | 29 | ||
229,658 VND |
1 Piece(s) | 21 Day(s) | 20 | 28 | 28 | 30 | ||
229,658 VND |
1 Piece(s) | 4 Day(s) | 21 | 29 | 29 | 30 | ||
255,046 VND |
1 Piece(s) | 4 Day(s) | 22 | 31 | 31 | 32 | ||
280,394 VND |
1 Piece(s) | 4 Day(s) | 23 | 32 | 30 | 34 | ||
280,394 VND |
1 Piece(s) | 4 Day(s) | 24 | 33 | 30 | 35 | ||
306,237 VND |
1 Piece(s) | 4 Day(s) | 25 | 34 | 30 | 36 | ||
331,626 VND |
1 Piece(s) | 4 Day(s) | 26 | 36 | 30 | 37 | ||
370,144 VND |
1 Piece(s) | 4 Day(s) | 27 | 38 | 30 | 39 | ||
408,536 VND |
1 Piece(s) | 4 Day(s) | 28 | 39 | 30 | 40 | ||
800,720 VND |
1 Piece(s) | 4 Day(s) | 29 | 40 | 30 | 41 | ||
461,007 VND |
1 Piece(s) | 4 Day(s) | 30 | 42 | 30 | 42 | ||
473,723 VND |
1 Piece(s) | 4 Day(s) | 32 | 44 | 30 | 45 | ||
473,723 VND |
1 Piece(s) | 16 Day(s) | 33 | 45 | 35 | 46 | ||
499,112 VND |
1 Piece(s) | 16 Day(s) | 34 | 47 | 35 | 48 | ||
499,112 VND |
1 Piece(s) | 21 Day(s) | 35 | 48 | 35 | 49 | ||
524,460 VND |
1 Piece(s) | 4 Day(s) | 36 | 50 | 35 | 50 | ||
549,890 VND |
1 Piece(s) | 4 Day(s) | 38 | 52 | 35 | 53 | ||
575,278 VND |
1 Piece(s) | 4 Day(s) | 41 | 56 | 35 | 57 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 8 | 13.2 | 23.5 | 15 | ||
580,218 VND |
1 Piece(s) | 4 Day(s) | 9 | 14.3 | 23.5 | 16 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy