Cut-Off Wheel For Ironworking, 305 mm, No. 510

:
EARTH MAN

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

[Specification]
· Outer diameter: 305 mm
· Thickness: 2.8 mm
· Internal diameter: 25.4 mm
· Abrasive material: A material
· Particle size and hardness: #46
· Maximum circumferential speed: 4,000 m/min
· Maximum rotational speed: Approx. 4,200 min-1 (rpm)