(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
954,600 VND | 1 Piece(s) | Quote | 1 | 2.5 | 6 | 50 | ||
954,600 VND | 1 Piece(s) | Quote | 1.2 | 3 | 6 | 50 | ||
954,600 VND | 1 Piece(s) | Quote | 1.5 | 4 | 6 | 50 | ||
954,600 VND | 1 Piece(s) | Quote | 2 | 6 | 6 | 50 | ||
954,600 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 7 | 6 | 50 | ||
976,364 VND | 1 Piece(s) | Quote | 3 | 8 | 6 | 55 | ||
988,966 VND | 1 Piece(s) | 7 Day(s) | 3 | 10 | 6 | 60 | ||
976,364 VND | 1 Piece(s) | Quote | 3.5 | 10 | 6 | 55 | ||
976,364 VND | 1 Piece(s) | Quote | 4 | 10 | 6 | 55 | ||
988,966 VND | 1 Piece(s) | 7 Day(s) | 4 | 12 | 6 | 60 | ||
976,364 VND | 1 Piece(s) | Quote | 4.5 | 12 | 6 | 55 | ||
976,364 VND | 1 Piece(s) | Quote | 5 | 15 | 6 | 55 | ||
988,966 VND | 1 Piece(s) | Quote | 5.5 | 15 | 6 | 60 | ||
988,966 VND | 1 Piece(s) | 7 Day(s) | 6 | 13 | 6 | 60 | ||
988,966 VND | 1 Piece(s) | Quote | 6 | 15 | 6 | 60 | ||
998,704 VND | 1 Piece(s) | Quote | 6 | 20 | 6 | 65 | ||
1,333,748 VND | 1 Piece(s) | Quote | 6.5 | 15 | 8 | 60 | ||
1,333,748 VND | 1 Piece(s) | 7 Day(s) | 7 | 16 | 8 | 65 | ||
1,333,748 VND | 1 Piece(s) | Quote | 7 | 20 | 8 | 70 | ||
1,296,520 VND | 1 Piece(s) | 7 Day(s) | 8 | 16 | 8 | 65 | ||
1,296,520 VND | 1 Piece(s) | Quote | 8 | 20 | 8 | 70 | ||
1,296,520 VND | 1 Piece(s) | Quote | 8 | 25 | 8 | 70 | ||
1,333,748 VND | 1 Piece(s) | Quote | 8 | 30 | 8 | 80 | ||
1,577,733 VND | 1 Piece(s) | Quote | 8.5 | 20 | 10 | 70 | ||
1,577,733 VND | 1 Piece(s) | 7 Day(s) | 9 | 19 | 10 | 70 | ||
1,624,124 VND | 1 Piece(s) | Quote | 9 | 25 | 10 | 80 | ||
1,577,733 VND | 1 Piece(s) | 7 Day(s) | 10 | 22 | 10 | 70 | ||
1,577,733 VND | 1 Piece(s) | Quote | 10 | 25 | 10 | 75 | ||
1,624,124 VND | 1 Piece(s) | Quote | 10 | 35 | 10 | 85 | ||
1,907,627 VND | 1 Piece(s) | Quote | 12 | 26 | 12 | 80 | ||
1,907,627 VND | 1 Piece(s) | Quote | 12 | 30 | 12 | 80 | ||
1,966,618 VND | 1 Piece(s) | Quote | 12 | 40 | 12 | 90 | ||
4,214,169 VND | 1 Piece(s) | 7 Day(s) | 14 | 26 | 14 | 90 | ||
4,383,430 VND | 1 Piece(s) | 7 Day(s) | 16 | 32 | 16 | 100 | ||
5,549,673 VND | 1 Piece(s) | 7 Day(s) | 18 | 32 | 18 | 100 | ||
6,193,688 VND | 1 Piece(s) | 7 Day(s) | 20 | 38 | 20 | 100 |
Loading...Tải…
Number of flutes(sheet) | 4 | Type | Square | Coating | TiAlN |
---|---|---|---|---|---|
Helix Angle(°) | 43° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy