(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Blade Length(l1) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
868,116 VND | 1 Piece(s) | 7 Day(s) | 0.4 | 0.8 | 4 | 45 | ||
841,199 VND | 1 Piece(s) | 7 Day(s) | 0.5 | 1 | 4 | 45 | ||
841,199 VND | 1 Piece(s) | Quote | 0.6 | 1.2 | 4 | 45 | ||
809,127 VND | 1 Piece(s) | 7 Day(s) | 0.7 | 1.4 | 4 | 45 | ||
809,127 VND | 1 Piece(s) | 7 Day(s) | 0.8 | 1.6 | 4 | 45 | ||
771,899 VND | 1 Piece(s) | 7 Day(s) | 1 | 2.5 | 6 | 45 | ||
771,899 VND | 1 Piece(s) | Quote | 1.2 | 4 | 6 | 45 | ||
771,899 VND | 1 Piece(s) | 7 Day(s) | 1.5 | 4 | 6 | 45 | ||
771,899 VND | 1 Piece(s) | 7 Day(s) | 2 | 6 | 6 | 45 | ||
771,899 VND | 1 Piece(s) | 7 Day(s) | 2.5 | 8 | 6 | 50 | ||
747,274 VND | 1 Piece(s) | 7 Day(s) | 3 | 10 | 3 | 50 | ||
789,656 VND | 1 Piece(s) | 7 Day(s) | 3 | 10 | 6 | 50 | ||
865,826 VND | 1 Piece(s) | 7 Day(s) | 3.5 | 10 | 6 | 50 | ||
747,274 VND | 1 Piece(s) | 7 Day(s) | 4 | 12 | 4 | 55 | ||
789,656 VND | 1 Piece(s) | Quote | 4 | 12 | 6 | 50 | ||
929,973 VND | 1 Piece(s) | Quote | 4.5 | 12 | 6 | 50 | ||
850,937 VND | 1 Piece(s) | 7 Day(s) | 5 | 15 | 6 | 50 | ||
929,973 VND | 1 Piece(s) | Quote | 5.5 | 15 | 6 | 50 | ||
850,937 VND | 1 Piece(s) | 7 Day(s) | 6 | 15 | 6 | 50 | ||
1,218,056 VND | 1 Piece(s) | Quote | 6.5 | 15 | 8 | 65 | ||
1,141,312 VND | 1 Piece(s) | 7 Day(s) | 7 | 20 | 8 | 65 | ||
1,218,056 VND | 1 Piece(s) | Quote | 7.5 | 20 | 8 | 65 | ||
1,060,557 VND | 1 Piece(s) | 7 Day(s) | 8 | 20 | 8 | 65 | ||
1,493,539 VND | 1 Piece(s) | Quote | 8.5 | 20 | 10 | 65 | ||
1,415,076 VND | 1 Piece(s) | 7 Day(s) | 9 | 25 | 10 | 70 | ||
1,493,539 VND | 1 Piece(s) | Quote | 9.5 | 25 | 10 | 70 | ||
1,338,331 VND | 1 Piece(s) | 7 Day(s) | 10 | 25 | 10 | 70 | ||
1,678,534 VND | 1 Piece(s) | Quote | 10.5 | 25 | 12 | 70 | ||
1,602,360 VND | 1 Piece(s) | Quote | 11 | 25 | 12 | 70 | ||
1,678,534 VND | 1 Piece(s) | Quote | 11.5 | 25 | 12 | 70 | ||
1,523,322 VND | 1 Piece(s) | 7 Day(s) | 12 | 30 | 12 | 80 | ||
3,148,737 VND | 1 Piece(s) | Quote | 13 | 35 | 14 | 90 | ||
3,148,737 VND | 1 Piece(s) | 7 Day(s) | 14 | 35 | 14 | 90 | ||
3,678,728 VND | 1 Piece(s) | 7 Day(s) | 16 | 40 | 16 | 100 | ||
4,405,309 VND | 1 Piece(s) | 7 Day(s) | 18 | 45 | 18 | 100 | ||
5,030,747 VND | 1 Piece(s) | 7 Day(s) | 20 | 45 | 20 | 100 |
Loading...Tải…
Number of flutes(sheet) | 2 | Type | Square | Coating | TiAlN |
---|---|---|---|---|---|
Helix Angle(°) | 30° | Material Type | Hard Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy