(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Corner Radius End Mill [4HCR (HPE4000R)]

Corner Radius End Mill [4HCR (HPE4000R)]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      976,364VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Corner Radius End Mill [4HCR (HPE4000R)]:Related Products

Part Number
4HCR 010 R002 025 445
4HCR 010 R005 025 445
4HCR 010 R01 025 445
4HCR 010 R02 025 445
4HCR 010 R03 025 445
4HCR 012 R002 032 445
4HCR 012 R005 032 445
4HCR 012 R01 032 445
4HCR 012 R02 032 445
4HCR 012 R03 032 445
4HCR 015 R002 040 445
4HCR 015 R005 040 445
4HCR 015 R01 040 445
4HCR 015 R02 040 445
4HCR 015 R03 040 445
4HCR 015 R05 040 445
4HCR 020 R002 060 445
4HCR 020 R005 060 445
4HCR 020 R01 060 445
4HCR 020 R02 060 445
4HCR 020 R03 060 445
4HCR 020 R05 060 445
4HCR 025 R005 060 450
4HCR 025 R01 060 450
4HCR 025 R02 060 450
4HCR 025 R03 060 450
4HCR 025 R05 060 450
4HCR 030 R005 080 660
4HCR 030 R01 080 660
4HCR 030 R02 080 660
4HCR 030 R03 080 660
4HCR 030 R05 080 660
4HCR 030 R10 080 660
4HCR 035 R01 090 670
4HCR 035 R02 090 670
4HCR 035 R03 090 670
4HCR 035 R05 090 670
4HCR 035 R10 090 670
4HCR 040 R005 100 460
4HCR 040 R005 100 670
4HCR 040 R01 100 460
4HCR 040 R01 100 670
4HCR 040 R02 100 460
4HCR 040 R02 100 670
4HCR 040 R03 100 460
4HCR 040 R03 100 670
4HCR 040 R05 100 460
4HCR 040 R05 100 670
4HCR 040 R10 100 460
4HCR 040 R10 100 670
4HCR 045 R01 110 675
4HCR 045 R02 110 675
4HCR 045 R03 110 675
4HCR 045 R05 110 675
4HCR 050 R01 130 675
4HCR 050 R02 130 675
4HCR 050 R03 130 675
4HCR 050 R05 130 675
4HCR 050 R10 130 675
4HCR 060 R005 110 660
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)

976,364 VND

1 Piece(s) Quote 1R0.022.5454

976,364 VND

1 Piece(s) Quote 1R0.052.5454

976,364 VND

1 Piece(s) 20 Day(s) 1R0.12.5454

976,364 VND

1 Piece(s) 7 Day(s) 1R0.22.5454

976,364 VND

1 Piece(s) Quote 1R0.32.5454

976,364 VND

1 Piece(s) Quote 1.2R0.023.2454

976,364 VND

1 Piece(s) Quote 1.2R0.053.2454

976,364 VND

1 Piece(s) Quote 1.2R0.13.2454

976,364 VND

1 Piece(s) Quote 1.2R0.23.2454

976,364 VND

1 Piece(s) Quote 1.2R0.33.2454

976,364 VND

1 Piece(s) Quote 1.5R0.024454

976,364 VND

1 Piece(s) Quote 1.5R0.054454

976,364 VND

1 Piece(s) 7 Day(s) 1.5R0.14454

976,364 VND

1 Piece(s) Quote 1.5R0.24454

976,364 VND

1 Piece(s) Quote 1.5R0.34454

976,364 VND

1 Piece(s) Quote 1.5R0.54454

976,364 VND

1 Piece(s) Quote 2R0.026454

976,364 VND

1 Piece(s) Quote 2R0.056454

976,364 VND

1 Piece(s) 16 Day(s) 2R0.16454

976,364 VND

1 Piece(s) Quote 2R0.26454

976,364 VND

1 Piece(s) Quote 2R0.36454

976,364 VND

1 Piece(s) Quote 2R0.56454

1,033,065 VND

1 Piece(s) Quote 2.5R0.056504

1,033,065 VND

1 Piece(s) Quote 2.5R0.16504

1,033,065 VND

1 Piece(s) Quote 2.5R0.26504

1,033,065 VND

1 Piece(s) Quote 2.5R0.36504

1,033,065 VND

1 Piece(s) Quote 2.5R0.56504

1,141,312 VND

1 Piece(s) Quote 3R0.058606

1,141,312 VND

1 Piece(s) Quote 3R0.18606

1,141,312 VND

1 Piece(s) 7 Day(s) 3R0.28606

1,141,312 VND

1 Piece(s) Quote 3R0.38606

1,141,312 VND

1 Piece(s) 7 Day(s) 3R0.58606

1,141,312 VND

1 Piece(s) Quote 3R18606

1,141,312 VND

1 Piece(s) Quote 3.5R0.19706

1,141,312 VND

1 Piece(s) Quote 3.5R0.29706

1,141,312 VND

1 Piece(s) Quote 3.5R0.39706

1,141,312 VND

1 Piece(s) Quote 3.5R0.59706

1,141,312 VND

1 Piece(s) Quote 3.5R19706

1,092,056 VND

1 Piece(s) Quote 4R0.0510604

1,141,312 VND

1 Piece(s) Quote 4R0.0510706

1,092,056 VND

1 Piece(s) Quote 4R0.110604

1,141,312 VND

1 Piece(s) Quote 4R0.110706

1,092,056 VND

1 Piece(s) 7 Day(s) 4R0.210604

1,141,312 VND

1 Piece(s) 7 Day(s) 4R0.210706

1,092,056 VND

1 Piece(s) 7 Day(s) 4R0.310604

1,141,312 VND

1 Piece(s) Quote 4R0.310706

1,092,056 VND

1 Piece(s) 7 Day(s) 4R0.510604

1,141,312 VND

1 Piece(s) Quote 4R0.510706

1,092,056 VND

1 Piece(s) 7 Day(s) 4R110604

1,141,312 VND

1 Piece(s) Quote 4R110706

1,141,312 VND

1 Piece(s) Quote 4.5R0.111756

1,141,312 VND

1 Piece(s) Quote 4.5R0.211756

1,141,312 VND

1 Piece(s) Quote 4.5R0.311756

1,141,312 VND

1 Piece(s) Quote 4.5R0.511756

1,178,536 VND

1 Piece(s) Quote 5R0.113756

1,178,536 VND

1 Piece(s) Quote 5R0.213756

1,178,536 VND

1 Piece(s) Quote 5R0.313756

1,178,536 VND

1 Piece(s) Quote 5R0.513756

1,178,536 VND

1 Piece(s) Quote 5R113756

1,134,437 VND

1 Piece(s) Quote 6R0.0511606

Loading...Tải…

Basic InformationThông tin cơ bản

Number of flutes(sheet) 4 Type radius Coating TiSiN
Helix Angle(°) 30° R Precision(μm) ±0.005 Material Type Hard Metal