(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Short Ball End Mill [2HSB]

Short Ball End Mill [2HSB]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      905,347VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Short Ball End Mill [2HSB]:Related Products

Part Number
2HSB 001 001 440
2HSB 002 002 440
2HSB 002 003 440
2HSB 003 003 440
2HSB 004 004 440
2HSB 004 006 440
2HSB 005 005 440
2HSB 006 006 440
2HSB 007 007 440
2HSB 008 008 440
2HSB 009 009 440
2HSB 010 010 440
2HSB 010 010 640
2HSB 010 015 440
2HSB 010 015 640
2HSB 015 015 440
2HSB 015 015 640
2HSB 015 023 440
2HSB 015 023 640
2HSB 020 020 445
2HSB 020 020 645
2HSB 020 030 445
2HSB 020 030 645
2HSB 030 030 445
2HSB 030 030 645
2HSB 030 045 445
2HSB 030 045 645
2HSB 040 040 445
2HSB 040 040 645
2HSB 040 060 445
2HSB 040 060 645
2HSB 050 050 650
2HSB 050 075 650
2HSB 060 060 650
2HSB 060 080 660
2HSB 080 080 850
2HSB 080 110 860
2HSB 100 100 A60
2HSB 100 130 A60
2HSB 120 120 C60
2HSB 120 150 C60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade Length(l1)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)

1,648,751 VND

1 Piece(s) Quote R0.050.1404

1,250,132 VND

1 Piece(s) Quote R0.10.2404

1,250,132 VND

1 Piece(s) 7 Day(s) R0.10.3404

1,161,356 VND

1 Piece(s) Quote R0.150.3404

1,134,437 VND

1 Piece(s) 7 Day(s) R0.20.4404

1,134,437 VND

1 Piece(s) Quote R0.20.6404

1,067,427 VND

1 Piece(s) Quote R0.250.5404

1,006,146 VND

1 Piece(s) Quote R0.30.6404

1,006,146 VND

1 Piece(s) Quote R0.350.7404

951,736 VND

1 Piece(s) Quote R0.40.8404

951,736 VND

1 Piece(s) Quote R0.450.9404

905,347 VND

1 Piece(s) 7 Day(s) R0.51404

956,890 VND

1 Piece(s) Quote R0.51406

905,347 VND

1 Piece(s) Quote R0.51.5404

956,890 VND

1 Piece(s) Quote R0.51.5406

905,347 VND

1 Piece(s) 7 Day(s) R0.751.5404

956,890 VND

1 Piece(s) Quote R0.751.5406

905,347 VND

1 Piece(s) Quote R0.752.3404

956,890 VND

1 Piece(s) Quote R0.752.3406

905,347 VND

1 Piece(s) 7 Day(s) R1.02454

956,890 VND

1 Piece(s) Quote R1.02456

905,347 VND

1 Piece(s) Quote R1.03454

956,890 VND

1 Piece(s) Quote R1.03456

932,263 VND

1 Piece(s) 7 Day(s) R1.53454

988,966 VND

1 Piece(s) Quote R1.53456

932,263 VND

1 Piece(s) 7 Day(s) R1.54.5454

988,966 VND

1 Piece(s) 7 Day(s) R1.54.5456

932,263 VND

1 Piece(s) 7 Day(s) R2.04454

988,966 VND

1 Piece(s) Quote R2.04456

932,263 VND

1 Piece(s) Quote R2.06454

988,966 VND

1 Piece(s) Quote R2.06456

1,015,884 VND

1 Piece(s) Quote R2.55506

1,015,884 VND

1 Piece(s) Quote R2.57.5506

988,966 VND

1 Piece(s) Quote R3.06506

1,000,992 VND

1 Piece(s) Quote R3.08606

1,247,267 VND

1 Piece(s) Quote R4.08508

1,286,785 VND

1 Piece(s) Quote R4.011608

1,488,959 VND

1 Piece(s) Quote R5.0106010

1,518,170 VND

1 Piece(s) Quote R5.0136010

1,813,698 VND

1 Piece(s) Quote R6.0126012

1,880,134 VND

1 Piece(s) Quote R6.0156012

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Ball Number of flutes(sheet) 2 Coating TiSiN
R Precision(μm) ±0.005 Helix Angle(°) 30° Material Type Cemented Carbide