(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade Length(l1) (mm) | Overall Length (L) (mm) | Effective Length(l2) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|---|
1,841,189 VND | 1 Piece(s) | 7 Day(s) | R0.05 | 0.1 | 45 | 0.3 | 4 | ||
1,841,189 VND | 1 Piece(s) | 7 Day(s) | R0.05 | 0.1 | 45 | 0.5 | 4 | ||
1,311,413 VND | 1 Piece(s) | 7 Day(s) | R0.1 | 0.2 | 45 | 0.5 | 4 | ||
1,375,559 VND | 1 Piece(s) | Quote | R0.1 | 0.2 | 50 | 0.5 | 6 | ||
1,311,413 VND | 1 Piece(s) | 7 Day(s) | R0.1 | 0.2 | 45 | 1 | 4 | ||
1,311,413 VND | 1 Piece(s) | 7 Day(s) | R0.1 | 0.2 | 45 | 1.5 | 4 | ||
1,311,413 VND | 1 Piece(s) | 7 Day(s) | R0.1 | 0.2 | 45 | 2 | 4 | ||
1,311,413 VND | 1 Piece(s) | Quote | R0.1 | 0.2 | 45 | 2.5 | 4 | ||
1,311,413 VND | 1 Piece(s) | Quote | R0.1 | 0.2 | 45 | 3 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 0.5 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 1 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 1.5 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 2 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 2.5 | 4 | ||
1,257,576 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 3 | 4 | ||
1,405,338 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 3.5 | 4 | ||
1,405,338 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 4 | 4 | ||
1,405,338 VND | 1 Piece(s) | 7 Day(s) | R0.15 | 0.3 | 45 | 5 | 4 | ||
1,225,500 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 1 | 4 | ||
1,282,202 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 50 | 1 | 6 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 1.5 | 4 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 2 | 4 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 2.5 | 4 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 3 | 4 | ||
1,225,500 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 3.5 | 4 | ||
1,225,500 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 4 | 4 | ||
1,225,500 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 4.5 | 4 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 5 | 4 | ||
1,225,500 VND | 1 Piece(s) | 7 Day(s) | R0.2 | 0.4 | 45 | 6 | 4 | ||
1,225,500 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 8 | 4 | ||
1,377,848 VND | 1 Piece(s) | Quote | R0.2 | 0.4 | 45 | 10 | 4 | ||
1,153,910 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 1 | 4 | ||
1,153,910 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 1.5 | 4 | ||
1,205,456 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 50 | 1.5 | 6 | ||
1,153,910 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 2 | 4 | ||
1,153,910 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 2.5 | 4 | ||
1,153,910 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 3 | 4 | ||
1,153,910 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 3.5 | 4 | ||
1,153,910 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 4 | 4 | ||
1,176,248 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 4.5 | 4 | ||
1,176,248 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 5 | 4 | ||
1,176,248 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 6 | 4 | ||
1,176,248 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 8 | 4 | ||
1,176,248 VND | 1 Piece(s) | 7 Day(s) | R0.25 | 0.5 | 45 | 10 | 4 | ||
1,333,748 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 12 | 4 | ||
1,333,748 VND | 1 Piece(s) | Quote | R0.25 | 0.5 | 45 | 14 | 4 | ||
1,109,808 VND | 1 Piece(s) | 7 Day(s) | R0.3 | 0.6 | 45 | 1 | 4 | ||
1,159,066 VND | 1 Piece(s) | 7 Day(s) | R0.3 | 0.6 | 50 | 1.5 | 6 | ||
1,109,808 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 2 | 4 | ||
1,109,808 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 3 | 4 | ||
1,109,808 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 4 | 4 | ||
1,109,808 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 5 | 4 | ||
1,109,808 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 6 | 4 | ||
1,131,575 VND | 1 Piece(s) | 7 Day(s) | R0.3 | 0.6 | 45 | 8 | 4 | ||
1,131,575 VND | 1 Piece(s) | 7 Day(s) | R0.3 | 0.6 | 45 | 10 | 4 | ||
1,131,575 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 12 | 4 | ||
1,267,312 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 14 | 4 | ||
1,267,312 VND | 1 Piece(s) | Quote | R0.3 | 0.6 | 45 | 16 | 4 | ||
1,131,575 VND | 1 Piece(s) | 7 Day(s) | R0.35 | 0.7 | 45 | 2 | 4 | ||
1,131,575 VND | 1 Piece(s) | Quote | R0.35 | 0.7 | 45 | 4 | 4 |
Loading...Tải…
Type | Long-Neck Ball | Number of flutes(sheet) | 2 | Coating | TiSiN |
---|---|---|---|---|---|
R Precision(μm) | ±0.005 | Helix Angle(°) | 30° | Material Type | Cemented Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy