Plier

:
KNIPEX

    [Features]
    ・ It can use 6 functions including gripping, bending, deburring, cable cutting, stripping and compressing with one flier
    ・Premium Special Steel Material: Forging, Oil Hardening Treatment
    ・Stronger Gripping than The Saw-tooth Balanced Gripping Surface
    ・The smooth gripping surface is even. The grip does not damage round-shaped objects
    ・Round Part of The Pipe Grip and Cable Gripping
    ・Clear Cut Deburring of An External Edge and Hole Widening
    ・Stripping 0.75 to 1.5 mm and Peeling A Copper Cable of 2.5 mm
    ・Terminal Compression of the universal compression Dies of 0.5 to 2.5 mm
    ・Cutting Copper Cables by The Cable Scissor Blade up to Ø 15 mm (5 x 2.5 mm)
    ・The cutting blade is locked safely while gripping, compressing and stripping the locking lever