(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Diffusion Type
・Measuring Range: 0 to 25 vol%
・Service Range 25.1 to 40.0 vol%
・Alarm Setting Value 1 step 19.5 vol%
・Alarm Setting Value 2 step 18.0 vol%
・Size: 66 x 170 x 29 mm
・Intrinsic Safety Type (Exibd II BT3)
Product Type | Concentration Meter | Measuring Range(%) | 0-25vol%(Service Range 25.1-40.0vol%) | 1st Stage Alarm Setting Value | 19.5vol% |
---|---|---|---|---|---|
2nd Stage Alarm Setting Value | 18.0vol% | Width(mm) | 66 | Length(mm) | 170 |
Height(mm) | 29 | Structure | Intrinsically Safe Explosion-Proof Structure(Exibd ∥ BT3) |
Please check the type/dimensions/specifications of the part XO-3262-SA in the Oxygen Concentration Measuring Instrument series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XO-3262-SA trong chuỗi Oxygen Concentration Measuring Instrument.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy