Precision Nippers YN-15

:
GOOT

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please do not use to cut non-copper wires.

Precision nippers for high-precision integrated boards, whose cutting and gripping parts have a 48-degree angle
[Features]
· Dampens shock to the component main unit during cutting due to its flat cut.
· Ideal for fine work and work at narrow locations because of its thin and small blade.
· Hard to slip or get tired due to its soft-type, ergonomic grip.
· Special structure that allows for simple cutting with only the pressure of your fingertips There is no load on the finger because it comes with a spring.
· Exceptional toughness because it uses high-carbon steel as its blade tip material.
[Applications]
· Can be used for for leg cutting to be used for removal work of flat IC, etc.
· Can work without interfering with surrounding components even at narrow locations because the blade and grip have an angle.