Multi-Wire Stripper

:
ENGINEER

    A wire stripper that automatically adjusts the cable diameter for quick work.
    [Features]
    ・ Cables up to 0.13 to 8 mm2 (AWG 26 to 8) can be stripped
    ・ With the fine adjustment knob, it is possible to strip 0.05 mm2 (AWG 30) ultrafine wires
    ・ It is possible to strip the intermediate coating of wires and several wires at the same time
    ・ Set the length of the coating to be stripped with the strip gauge
    ・ Capable of cutting wires of 0.05 to 6 mm2 (AWG 30 to 10)
    [Features]
    ・ For stripping various electric wires such as extra-fine cables and thick cables
    ・ For stripping multiple wires such as speaker cables and ribbon cables