Kaidan Scale Height Gauge: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

:
NIIGATASEIKI
A height gauge featuring a newly designed Kaidan (stepped) scale to help prevent user error when taking measurements. The Vernier scale features colored numbering, giving it an improved aesthetic.
[Features]
· The main scale is a stepped scale with 1 mm graduations.
· Features continuous numbering and a +2 mm point scale for quicker taking of measurements.
· Features a scale-moving device for easy movement and adjusting of the scale.
Includes a large lens for easier reading of the scale (3× magnification.)
· The fine movement feeding functionality allows for micro-adjustments to be made along the Vernier scale.
The edge of the scriber includes carbide tips.
[Applications]
· Used for scribing and for measuring molds, jigs and tools.