Standard Height Gauge: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

:
NIIGATASEIKI

    A height gauge with scale-movement and zero-point adjustment function for use over long periods.
    [Features]
    · The measuring face is a steel-applied specification, giving it outstanding wear and abrasion resistance. Also includes a zero-point adjustment function which allows for use over long periods.
    · The scale-moving device makes it easy to move and adjust the scale.
    · Includes a large lens for easier reading of the scale. (3× magnification)
    · The fine movement feeding functionality allows for micro-adjustments to be made along the Vernier scale.
    The edge of the scriber includes carbide tips. Made of stainless steel for an easy rust-proofing effect.
    · Use the included holder if using a dial indicator.
    [Applications]
    · Can be used for measuring molds, jigs and tools and for scribing onto workpieces. Used for measuring height dimensions.

    VHK-30-KOUSEI outline drawing