LED Explosion-Proof Mini Light Plus

:
HATAYA

  • Never use Ni-Cd or nickel hydride rechargeable batteries (batteries that can be repeatedly charged) as they may internally rupture.

A convenient pocket-sized explosion-proof mini light that enables long-distance illumination
[Features]Pressure-resistant explosion-proof structure [d2G5]
・ 3 Rainproof structure allows outdoor use
・ 3 W high luminance LED with linear white beam light
・ Brightness of 100 Lm or more lasts for approx. 4 hours continuously
・ With antistatic case that is convenient to carry
・ Since it has legs, it does not turn over and can be placed horizontally or vertically
・ With fall prevention strap
・ With non-slip rubber grip and protector rubber (rear end)
[Application]
・ It can be used in petroleum product manufacturing plants, chemical plants, tank trucks, ships, fire engines, aircraft, painting booths, etc.

High-luminosity 3 W LED mini light with a straight white beam that illuminates at long range

LED Explosion-Proof Mini Light Plus: related image

A pocket-sized light with a strap to prevent dropping

LED Explosion-Proof Mini Light Plus: related image

High-luminosity 3 W LED

Hataya LED Explosion-Proof Mini Light Plus specifications

LED Explosion-Proof Mini Light Plus: related image

Hataya LED Explosion-Proof Mini Light Plus external view

ModelCompatible batteriesLighting deviceExplosion-proof structureWeight
(kg)
TypeExplosive gradeIgnition temperature
SEP-N3DAA alkaline battery (LR6)×3
*Test battery included
High-luminosity 3 W white LEDd (pressure-resistant explosion-proof structure)2G50.29
(excluding case)
  • *Never use rechargeable batteries such as NiCad and NiMH (batteries that can be repeatedly charged) inside this product since they may explode.
  • *Discard used batteries in accordance with the regulations of your local municipality.
LED working lifeApprox. 30,000 hours (reference)
Brightness1 m ahead center: approx. 600 lx (lux), Color temperature: 5,600 K (Kelvin)
Total luminous flux: approx. 200 Lm (Lumens) *Data values are valid at the time of initial illumination.

[Materials]
Body and front cap: die cast aluminum alloy
Front protective cover: hard plate glass

Useful illumination time
(at 20°C [room temperature])
Approx. 12 hours of continuous use
*Can vary significantly depending on factors such as the battery manufacturer and conditions of use.
* The useful illumination time is roughly the time it takes for the brightness value to fall to about 10% of the initial brightness value at the time of illumination.

Main features of this product

LED Explosion-Proof Mini Light Plus: related image

Can be positioned horizontally and vertically

LED Explosion-Proof Mini Light Plus: related image

Equipped with a non-slip rubber grip and protective rubber (rear)

LED Explosion-Proof Mini Light Plus: related image

Comes with a protective carrying case

About explosion-proof type lighting equipment

LED Explosion-Proof Mini Light Plus: related image

Examples of classes of explosive gases requiring the use of explosion-proof equipment

In places where flammable or explosive gases or vapors are present or may accumulate, there is a danger of explosion or fire due to ignition from sparks or high temperatures generated from electrical equipment.

In hazardous locations such as these it is necessary to use electrical equipment that is designed to prevent explosions and fires.
This product employs an explosion-proof structure that can be used in Class 1 and Class 2 hazardous locations.

It can be used in the presence of explosive gases with an ignition rating of G1 to G5 and an explosion rating of 1 or 2.