Holder For Inner Diameter Grooving GNDIS○○○-T

:
SUMITOMO_ELEC_

    [Features]
    ・ It supports various tool holder such as grooving, lateral feed, profiling, end face and inner diameter processing.
    ・ Wide range of breakers improve cutting chip processing in various situations. It suppresses sudden loss due to cutting chip clogging.
    ・ Vibration is reduced by approximately 30% compared to the conventional product by adopting an integrated structure and die steel.
    ・ The polish-less insert still attains high flute width accuracy of ±0.03 mm, with a flute width of 1.25 mm to 6.0 mm.