Crimping System Pliers 9743-06

:
KNIPEX

    · For crimping work of connectors etc. that do not need soldering.
    · Reliably crimp in parallel.
    · Crimping work conforming to the standard can be repeated using the lock system with precision die and automatic release mechanism.
    · Exhibits high crimping capability with little force due to its design that maximizes the use of the lever principle.
    · The handle is ergonomically designed.
    · A locater that can crimp at a more precise position is offered as an option.
    · All load-bearing parts are made of oil-quenched and tempered special tool steel.
    · Die (crimping jaw) included.
    · No case included.
    · For crimping insulated terminals.