Nile MP Model Air Cutters (Thin Grip Part Model)

:
MUROMOTO TEKKO
[Features]
· Booster connected type air cutters.
· (1) If the MR model power is insufficient.
(2) If there is an air pressure restriction.
(3) If the pressure point is more distant than the fulcrum due to a separately prepared replacement blade.
(4) Optimal for cases of insufficient compressed air as air pressure is regulated.
· Model with a thin grip part that is easier to handle for those with smaller hands.