DIN ISO 8764-1 Compliant Phillips Screwdriver PB 8190 RB

:
PB SWISS TOOLS

    The handle is a Santoprene cross-head screwdriver PB 8190 RB, which is easy on the hands.
    [Features]
    ・ Handle color differs depending on size for easy identification
    ・ The rear of the handle is marked with a screwdriver tip shape symbol and size
    ・ Special surface structure prevents slipping even with wet hands
    [Applications]
    ・ It can be used for a variety of manual work such as processing