Insulated Socket (Square Drive 9.5 mm / 12.7 mm)

:
TOP

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • · Cannot be connected to existing insulation tools or products from other companies. Use in combination with Top Kogyo insulation tools. Use for live wire work below 240 V. When the red fluororesin film is damaged and the yellow film underneath is exposed, stop use immediately. When using this product, always make sure to wear insulated gloves and other protective insulated gear as a precaution to prevent accidents.

[Features]
· An ultra-thin film insulated tool comprised of a 0.5 mm thick insulating layer and a 2-layer fluororesin powered coating (the best insulating material among plastics) around the periphery.
· Compared with other companies' tools, protected by thicker plastics, this product features a compact and less bulky design, allowing it to achieve the same level of operability as a normal tool.
· Does not require any special space around the nut thanks to the compact, non-bulky design.
· For industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.
· Maximum operating voltage: 240 V; insulation tested at 1,500 V × 30 seconds.
[Applications]
· For industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.