Insulated Ratchet Handle (Square Drive 9.5 mm / 12.7 mm)

:
TOP

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • · Cannot be connected to existing insulation tools or products from other companies. Use in combination with Top Kogyo insulation tools. Use for live wire work below 240 V. When the red fluororesin film is damaged and the yellow film underneath is exposed, stop use immediately. When using this product, always make sure to wear insulated gloves and other protective insulated gear as a precaution to prevent accidents.

Insulated ratchet handle for short circuit prevention with a compact and not-bulky design (square socket 9.5 mm / 12.7 mm).
[Features]
·2-layer coating that fuses glass fiber into fluoropolymer ETFE with high insulation performance
·It contains glass powder to improve surface hardness, demonstrating an excellent reinforcing effect that is resistant to wear as well
·It demonstrates the same level of operability as a normal tool without requiring special space around the nut
·The head is small and the number of teeth is as fine as 72, and it is also possible to withstand high torque
·Maximum operating voltage: 240 V
·10,000 V × 10 seconds insulation test completed
[Applications]
·Ideal for industries where live lines cannot be temporarily suspended, such as communication equipment construction and hospital power supply equipment construction