Insulating Ratchet-Type Torque Head (Square Drive 9.5 mm / 12.7 mm)

:
TOP

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Cannot be connected to other existing insulation tools or products from other companies. Use in combination with Top Kogyo insulation tools.
    ·Use for live wire work below 240 V.
    ·When the red fluororesin film is damaged and the yellow film underneath is exposed, stop use immediately.
    ·When using this product, in order to prevent accidents before they happen, be sure to wear insulating gloves and other protective insulated gear.

[Features]
· Ideal for use in industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.
· The number of gears is 72 and the ratchet drive angle is 5°. The protective cover (black) on the head covers the gap on the sliding surface to further protect against short circuiting.
· Maximum operating voltage: 240 V; insulation tested at 1,000 V × 60 seconds.
[Applications]
· For industries where live wires cannot be temporarily turned off such as for communications equipment and hospital power supply facilities.