(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Hexagon Shank Thin Plate Drill For Electric Drill

Hexagon Shank Thin Plate Drill For Electric Drill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      207,230VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Please always wear protective glasses when working. Avoid wearing gloves when working. They may get caught in the mechanism. Cannot be used to drill heat-treated metal plates. Note that applying too much impact can cause blade tip damage. When machining small items, tightly secure them with vise pliers etc. to perform the work. When drilling stainless steel plates, use cutting oil and work at 1/2 the number of rotations used for iron plates.

Product Description

[Features]
· The blade tip is sharpened into a candle shape, which results in few burrs even when using thin plate.
· X-shape thinning enables drilling nearly perfectly round holes at the intended location without a margin.
[Applications]
· For drilling iron plate (about 3 mm), stainless steel plate (about 2 mm), aluminum, plastic and wood.
[Material]
· High-speed steel

Part Number
ERD-3.3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

207,230 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Groove Length(mm) 18 Overall Length(mm) 81 Shank Diameter(mm) 6.35
JAN Code 4975180881182 Nominal dimension(mm) 3.3 Drill effective length(mm) 33
Backing paper dimensions(mm) Height × width: 180 × 35 Weight(g) 13 Features Hexagon surface (rounded corners)

Please check the type/dimensions/specifications of the part ERD-3.3 in the Hexagon Shank Thin Plate Drill For Electric Drill series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ERD-3.3 trong chuỗi Hexagon Shank Thin Plate Drill For Electric Drill.