[Oil]Paint for iron (Glossy)

:
ESCO

    【Product Specifications】
    ・Glossy type
    ・Color …Dark Brown
    ・Content …0.7L
    ・Drying Time …Summer :1.5~2Hour,Winter :5~6Hour
    ・Coating area (single coats)…6~8㎡
    ・Dilute it with paint thinner(within 10%) when the paint viscosity is high and it is hard to apply.
    ・Usage …・Outdoor/indoor Iron Parts And Products Such As Doors, Fences, Shutters, Pipes, Mechanical Appliances, And Farm Equipments. Usable On Sidings Made Of Galvalume Steel Sheets, Galvanized Iron Walls, Aluminum Construction Materials, Stainless-steel Products.(*It is necessary to remove the rust which peels off in crumbs.)
    ・Rust-proofing and paiting is available at the same time.
    ・Anti-rust Steel Paint Combining Special Anti-rust Agent That Can Be Directly Applied Over Rust. .
    ・The Product Is Highly Adhesive Which Can Be Applied Onto Galvalume Steel Plates, Aluminum, Or Stainless Steel.
    ・The Product Uses Silicon Acrylic, Superior In Its Weather Resistance.
    ・It Largely Reduces The Workload For Painting Since It DoesNot Require To Have The Rust Removed Or Have Rust-prevention Paint Applied In Advance.