I-Line Dryer, IAD10 Series

:
AS ONE
[Features]
Dry air with a dew point of -20°C can be easily obtained.
It is an inline shape, lightweight and compact.
Maintenance-free with no need for condensate treatment.
It does not require a power supply, so it is easy to handle.
Comes with a protective case, fixing pins and bolts and nuts.
[Applications]
It can also be used for humidification.
It can be used for various applications such as laser equipment, coating lines, semiconductor manufacturing equipment, precision equipment, dehumidification of compact compressor air, and humidification of carrier gas.