AS ONE Near Infrared Objective Lenses PAL Series

:
AS ONE

    [Features]
    · A high NA objective lens with infinite correction function used for femtolasers (770 to 790 nm) and YAG laser (1,064 nm) processing.
    · As it is designed to suppress aberration in the visible range, the processed surface can be observed on the same axis as the laser beam.
    · With a large working distance (WD), natural observational images can be obtained right up to the periphery of the visual field by compensating for the curvature of the field.
    · An objective lens used for coaxial observation systems, optical systems using lasers, etc., using infinity compensation.
    · The near infrared objective lens (PAL-20-NIR(780)-LC07/PAL-50-NIR(780)-LC07) shows the highest performance for transmission through glass substrate (0.7 mm), assuming an LCD treatment.
    · It can also be used for observing infrared light.
    · PAL-20-NIR-HR-LC00/PAL-50-NIR-HR-LC00 include a protective glass unit (glass thickness: 1.8 mm).
    · Can be used to protect the objective lens from spray scattered from laser processing.
    · The protective glass in the protective glass unit can be replaced.
    · Various objective lenses can be used with pulsed lasers, even in the visible light range (532 nm).
    · For each lens, the laser strength (reference value) at the wavelength of 532 nm is 0.1 J/cm^2. (Note: Pulse Width 10 ns, Repetition Frequency 20 Hz)
    · A fixing type objective lens holder (LHO-26) is available.
    · An observation unit with coaxial illumination (OUCI-2) and dichroic mount for laser introduction (DIMC) are available as lens barrels for laser processing.
    · * Widen the incident beam to half the pupil diameter (1/e^2) if using the objective lens for laser processing.
    · * A small condensed light spot cannot be achieved if the incident beam is too thin. Also, high laser energy concentration may damage the objective lens.
    · * If using the objective lens for laser processing, there is a chance that the objective lens front surface may become dirty due to spray from the processing work.
    · * Use after ensuring sufficient working distance (WD) or inserting thin protective glass to protect the objective lens from dirt.
    · * Pulse width may expand if a femtosecond laser beam of 100 fs or less enters.
    · * The magnification is the value taken when using the imaging lens f = 200 mm.
    · * The magnification may differ if used with microscope lens barrels from other manufacturers.
    · * Calculate the actual magnification by checking the focal distance of the imaging lens of the lens-barrel to be used and the ratio between the focal distance of the imaging lens and that of the objective lens.
    · * PAL-20-NIR-HR-LC00/PAL-50-NIR-HR-LC00 is designed to take into account the thickness of the attached protective glass.
    · * It is not possible to achieve the specified performance if the protective glass is removed.
    [Product Specifications]
    · Magnification: 20x
    · NA : 0.45
    · Working distance WD: 20 mm
    · Focal distance f: 10 mm
    · Resolution: 0.6 μm
    · Focal Depth: ±1.4 μm
    · Pupil Diameter: φ9.0 mm
    · Camera Field of Vision (1/2 type): 0.24 x 0.32 mm
    · Laser Yield Strength: 0.2 J/cm2, Wavelength: 1,064 nm
    · Mass: 0.44 kg
    · * Laser Pulse Width 10 ns, Repetition Frequency 20 Hz