AS ONE Long Pass Filter LOPF-25C Series

- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
[Features]
· A wavelength (color) separation filter with a sharp rise that cuts light on the short wavelength side and transmits light on the long wavelength side.
· Can be used for bioimaging and flow cytometry.
· In the cut band, this filter features light blocking properties superior to those of OD5 and has transmittance that exceeds an average of 90% in the transmission band.
· There is almost no light absorption by the film thanks to the dielectric multilayer film coating.
· * The transmittance wavelength characteristics may change if using an incident angle other than 0°.
· * In general, the larger the incident angle, the more the wavelength characteristics shift to the shorter wavelength side.
[Product Specifications]
· [ Common Specifications]
· Coating: Dielectric Multilayer Film
· Incidence Angle: 0°
· Scratch-Dig: 60-40
· [Individual Specifications]
· Transmission Band Wavelength: 308 – 420 nm
· Transmission Band Transmittance: > Average 85%
· Transmission Limit Wavelength: 306 nm
· Cut Band Wavelength: 200 to 300 nm
· Cut Band Optical Density (Average): 5
· Thickness t: 3.5 mm