Roshon Polarizing Prism

:
AS ONE

    [Features]
    · A polarizer to separate the incident light into orthogonal linear polarized light.
    · It supports the wide wavelength region from ultraviolet to infrared.
    · The emitted P-polarized light moves straight forward without displacing the optical path, and the S-polarized light exits with a particular separation angle.
    · RSPCQ-10 made of crystal and RSPMF-10 made of MgF2 monocrystal that supports DUV and wider bands are available.
    · * The extinction ratio of linearly polarized transmittance light will also change if the incident angle is changed.
    [Product Specifications]
    · [ Common Specifications]
    · Beam Deflection Angle (P polarization): < 3'
    · Wave-Front Accuracy: λ/4
    · Coating: Non-Coated
    · Laser Yield Strength: 0.3 J/cm2 (Pulse Width 10 ns)
    · Scratch-Dig: 20-10
    · Protective Frame Materials: Aluminum (Surface Processing: Black Alumite)
    · [Individual Specifications]
    · Material: Crystal
    · Compatible Wavelength: 200 to 2,300 nm
    · Extinction Ratio: < 2 x 10^-4
    · Separation Angle : 1 – 1.5°
    · φA: φ10 mm
    · φD X L: φ25.4 X 28 mm