FEL-46S03-38.24PM Lens

:
AS ONE

    [Features]
    · Fly's-eye lenses are used to create lighting with uniform brightness, such as for projectors or semiconductor manufacturing devices.
    · By using two opposing fly's-eye lenses, illumination of the rectangular intensity distribution is possible even for light sources with strong diffusibility such as lamps.
    · Two types are available, a 7x9 split type with a focal distance of 42.07 mm and a 10x13 split type with a focal distance of 38.24 mm.
    · With an antireflection film coating, the incident light can be used as illumination light with almost no loss in light quantity.
    · By using glass lens press molding technology, both high performance and low price have been achieved.
    · * Imaging lens is not included in the specifications
    [Product Specifications]
    · [ Common Specifications]
    · Material: B270® equivalent (B270® is a registered trade mark of SCHOTT AG)
    · Coating: Anti-reflective Film Coat (Dielectric Multilayer Film)
    · Operating Wavelength: 400-700 nm
    · Incidence Angle: 0° (coating specification)
    · Focal Length Tolerance: ±3%
    · Tolerance of Optical Axis Center: ±1.5 mm
    · [Individual Specifications]
    · Focal distance : 38.24 mm
    · Radius of the curvature: 22.0 mm