AS ONE Reflection objective lens OBLR series

:
AS ONE

    [Features]
    · An objective lens comprised of reflecting mirrors, which can be used over a wide wavelength region of 350 nm to 7 µm because it is not affected by the chromatic aberration from the refractive index of glass.
    · Useful in failure analysis, etc., for microspectroscopy or semiconductors.
    · Using a calibration ring attached to the middle of the body, the lens barrel length can be switched.
    · With this adjustment, it can be used for various microscope lens-barrels from a lens-barrel length of 80 mm to infinite distance.
    · The aluminum film of the reflecting mirror is provided with a MgF2 protective coating so the mirror does not readily deteriorate, and can therefore be used over a long period of time.
    · As JIS Standard M20.32 (P = 0.706) is used for the mounting screw of the objective lens, it can be installed to many types of microscope lens barrels.
    · Since the focus position and size of the image do not change for visible light and ultraviolet light / infrared light, it is possible to match the invisible light image and the visible light image accurately.
    · An adapter is also available (OBLR-AMT) for mounting onto the revolver of a microscope.
    · A fixed type holder (LHO-20.32) is also available to secure reflecting objective lenses.
    · * The area near the optical axis is shielded by a reflection mirror and thus cannot be used for laser processing.
    · * Reflecting objective lenses cannot be mounted on the revolvers of some microscopes.
    · * The thickness scales of the cover glass will not move.
    · * Use after matching the lens-barrel length scale used with the lens-barrel length correction ring to the cover glass thickness scale used.
    · * The center of the optical axis is shielded by a reflection mirror, and thus the amount of received light may be extremely low or observation may be impossible when a light source with directivity is observed.
    · * There is light loss of 45% or more due to shielding by the reflection mirror (approx. 36%) and reflectance from the aluminum (approx. 90% per surface).
    [Product Specifications]
    · Magnification: 10x
    · Compatible Wavelength: 350 nm to 7 μm
    · Focal distance f: 19.9 mm
    · NA : 0.2
    · Field of View: φ1.0 mm
    · Working distance WD: 16 mm
    · Mechanical Lens Barrel Length: 80 to ∞ (variable) mm
    · Shielding Ratio: Approx. 36%