Work Table 300 Series, Height Adjustable and Mobile Type, PVC Sheet Top Plate, SWRAC Series

:
AS ONE

    [Features]
    ·The height can be changed and it can be moved. Height can be adjusted with 8 knobs without tools.
    ·The height can be adjusted with a pitch of 25 mm and the adjustment range is 250 mm.
    ·It can be moved to the next process as it is as a platform truck as well as a work table.