Blower Brush S UN-1103 41 x 86

:
AS ONE
【Product Specifications】
・Width x length (mm): 41 x 86
・Material: Pump/natural rubber, Brush/ABS, goat hair

【Product Specifications】
・Width x length (mm): 41 x 86
・Material: Pump/natural rubber, Brush/ABS, goat hair