Blower Brush M UN-1102 52 x 119

:
AS ONE
【Product Specifications】
・Width x length (mm): 52 x 119
・Material: Pump/natural rubber, Brush/ABS, goat hair

【Product Specifications】
・Width x length (mm): 52 x 119
・Material: Pump/natural rubber, Brush/ABS, goat hair