Stainless Steel Funnel φ87mm

:
AS ONE
- Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
【Product Specifications】
・Inner diameter (φmm): 87
・Foot outer diameter (top x bottom φmm): 20 x 11
・Foot length (mm): 35
・Material: Stainless steel (SUS304)