Joint Rod

:
SINWASOKUTEI

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

[Features]
· Made of aluminum, sturdy and light. Unlike woodwork, it is unlikely to distort or bend even when exposed to water.
· Includes both a meter scale and shaku scale that can be used to minimize dimensional errors that occur during measurement and scribing.
· Adopts an easily visible, hard-to-remove scale.
· Scale is on 3 sides and a special tape is applied that allows text to be freely written and erased.
· Lines do not smudge even when written using a ballpoint pen or felt-tip pen. Alcohol wipes, etc., can be used for erasure.
· A split type that is easy to carry around. (With mechanism to lock when connected)
· With double-end rubber cap, no damage is caused to the material.
· A durable storage case made of nylon. (With strap)
[Applications]
· For carpenters
It is used for inking pillars in newly built properties, etc.
(Sectional detailed dimensions, joist width and pitch, rafter width and pitch, rim joint dimensions, ink finished mortise, bolt hole pitch, flat hole relief, special pillar pitch 1'2"/metric spacing, etc.)
· For tile makers
Used when ink marking a rafter between cross beam "gauge lathes", which are places to stabilize tiles.
(Yasuda tiles are 7.6", Sanshu tiles are 7.8" pitch)
· For Civil Engineering
To be used for marking packing installations at a meter interval when installing L-shaped retaining walls or concrete grids for earth retaining.