浦谷 W型金型デートマークデートマークD1型 外径10mm

:
URATANI SHOJI

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【特長】
・日付変更がドライバー1本で、金型内側からワンタッチで行えるようになりました。金型を取り外す手間が省け、大幅な経費削減を計れます。
・W型の材質はSKD11(硬度HRC60°)耐久性抜群です。
【用途】
・プラ型打刻用
【商品仕様】
・摘要:D1型
・外径D(mm):φ10
・全長H(mm):20
・トラスココード:807-1641
・質量:43.2g
【材質/仕上】
・SKD11
・硬度HRC60°
・焼入れ後、研磨仕上げ