浦谷 P型金型デートマークOA型 10mm

:
URATANI SHOJI
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・日付変更がドライバー1本で、金型内側からワンタッチで行えるようになりました。金型を取り外す手間が省け、大幅な経費削減を計れます。
・P型の材質はSUS420J2(硬度HRC50°)耐サビ性、耐久性抜群です。
【用途】
・プラ型埋め込み用
【商品仕様】
・摘要:OA型(矢印のみ)
・外径D(mm):φ10
・全長H(mm):25
・トラスココード:807-1633
・質量:12.4g
【材質/仕上】
・SUS420
・硬度HRC50°