Octagon Genno

:
OHINDUSTRIAL
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・建築土木用です。
【用途】
・焼入硬度-HRC 50°~55°
【商品仕様】
・頭径(mm):18
・頭長(mm):60
・全長(mm):330
・呼称:115
・JANコード:4963360173011
・トラスココード:808-0317
・質量:115g
【材質/仕上】
・機械構造用炭素鋼 S53C。柄 樫