モクバ印 S型長ハンドル 13mm×500mm

:
MOKUBA
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・45度曲げで、台直しに最適です。
【用途】
・鉄筋棒・異形鉄筋・鉄線材の曲げ
【商品仕様】
・寸法(mm):13×500
・曲げ対象:10mm鉄筋
・JANコード:4960408011267
・トラスココード:806-9899
・質量:890g
【材質/仕上】
・機械構造用炭素鋼