モクバ印 根切 90mm巾×1500mm

:
MOKUBA
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・一体鍛造品です。
【用途】
・植木の根切に
【商品仕様】
・寸法(mm):90×1500
・JANコード:4960408010154
・トラスココード:806-9882
・質量:6600g
【材質/仕上】
・機械構造用炭素鋼