HAMACO Motor Wrench

:
HAMACO
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
[Features]
· This tool will not spark under friction or impact.
· Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
· Certified FM Approved by the US National Accreditation Board.
· UKAS (United Kingdom Accreditation Service) certified.
[Applications]
· For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
[Product Specifications]
· Maximum Opening (mm): 70
· Depth (mm): 80
· Overall length (mm): 380
· Trusco code: 778-9068
· Weight: 1.47 kg
[Material/Finishing]
· Beryllium copper alloys