OH 木柄BK-1N用ハンマー用

:
OHINDUSTRIAL

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【商品仕様】
・適合機種:BK-1N
・頭部高さ(mm):37
・頭部幅(mm):14
・全長(mm):250
・品名:ハンマー用木柄
・適合ハンマー呼称荒出し
・JANコード:4963360142116
・トラスココード:808-0197