Minimo Electrodeposited CBN Bar, #200, ⌀1

:
MINITOR
[Features]
· Has larger protrusion of CBN abrasive grains giving the bar superior cutting property.
・Optimal for rough grinding process which does not require fine surface in particular.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel
[Product specification]
· Maximum operational rotation speed (rpm): 80,000
· Grain size (#): 200
· Head diameter (mm) 1.0
· Head length (mm): 7
· Shank diameter (mm): 3.0
· Overall length (mm): 44.0