HAZET ロングアダプターソケット(差込角12.7mm)

:
HAZET
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・凹12.7mm-凸9.5mmアダプターと700mmエクステンションを兼ねた設計です。
【用途】
・自動車・産業機械用。
・ごく深い場所の作業用。
【商品仕様】
・差込角凹(mm):12.7
・差込角凸(mm):9.5
・全長(mm):700
・JANコード:4000896046706
・トラスココード:828-8552
・質量:957g
【材質/仕上】
・クロムバナジウム鋼