HAZET タップ M4

:
HAZET
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【特長】
・M4並目ねじ用タップです。
【用途】
・自動車、一般機械整備用。
【商品仕様】
・適応ネジサイズ:M4
・全長(mm):65
・外径(mm):4
・JANコード:4000896036134
・トラスココード:828-8492
・質量:6g
【材質/仕上】
・HSS特殊鋼