Large Display Timer Large Timer TM-19LS

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: TM-19LS
・Maximum setup time: 99 minutes 50 seconds
・Minimum setting time: 10 seconds
・Alarm volume: 70dB
・With count-up, clock function
・2-stage up tone electronic sound alarm
・Power supply: CR2032 button cell x 1 pieces (included for test)
・Size: 85 x 14 x 69mm
・Weight: Approx 65g
・With stand, magnet, wall hanging hook