NAFLON BT Tube (Inch Size) TOMBO No, 9003 Series

:
AS ONE

    [Features]
    ·It has excellent flexibility, has a small bending radius, and does not break or collapse even when bent at an acute angle. 
    ·It can withstand most chemicals. 
    ·It can be used from low temperature (-40°C) to high temperature (+260°C). 
    ·It has excellent non-adhesiveness and is easy to clean.