I Type Miniature Joint IP-2

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: IP-2
・Tube diameter: φ2mm
・Orifice diameter: φ1mm
・Material: PCTFE (fluorine resin)