Hose Elbow 10 x 3/8 10 Pcs

:
AS ONE
【Product Specifications】
・Model number (hose elbow): WES-10 x 3/8
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/10mm, D2 (PT) /3/8mm, D3/7mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )