Hose Elbow 8 x 1/2 10 Pcs

:
AS ONE
【Product Specifications】
・Model number (hose elbow): WES-8 x 1/2
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/8mm, D2 (PT) /1/2mm, D3/5.6mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )